PCS 100 AVC-40

Active Voltage Conditioner for sag and surge correction

The PCS100 AVC-40 Active Voltage Conditioner (AVC) is designed for sag and surge correction in commercial and industrial applications. It is available in load capacities from 150 kVA to 3600 kVA with higher ratings available on request.

cover2

Continuous protection from the most common utility voltage problems found in modern power networks keeps you working

Even the most modern power networks are not perfect and voltage sags are the most common cause of equipment malfunction in today’s automated industry. The PCS100 AVC-40, built on a proven and dependable converter platform, provides instant voltage sag and surge correction, ensuring maximum productivity.


efficiency

Failsafe worry free operation even in harsh electrical environments

The PCS100 AVC-40 is specifically designed for industrial and large commercial applications. It’s industrial design and rugged overload capability means it can handle conditions that others cannot. Furthermore, it contains a redundant internal bypass system that ensures that the load always continues to be supplied from the utility. space.


operation

Protect your Production capacity with a faster return on investment due to low operation costs

With industry leading efficiency exceeding 98 percent the PCS100 AVC-40 has minimal heat rejection, resulting with minimal costs for electricity and cooling. The PCS100 AVC-40 requires no batteries, as it draws the additional energy required to make up the correction voltage from the utility supply.  With no ongoing maintenance costs typically associated with batteries the cost of ownership for a PCS100 AVC-40 systems is very low. As the system is has a small footprint, it can be easily fitted into equipment rooms or confined spaces, eliminating the need to design and build added floor space.

IncreaseingLevels

AVC solutions

Select region / language