| Circuits | 42-168 per system |
| Voltage | Up to 480/277V |
| Frequency | 50/60 Hz |
| Branch current rating | 60A or 100A |
| Accuracy | +/- 2% |
| Max branch conductor (60A) | #6 THHN (6.4mm OD) |
| Max branch conductor | #4 THHN (8.4mm OD) |
| Depth | 12.9" |
| Overcurrent warning |
| Overcurrent alarm |
Undercurrent alarm |
Current warning delay time |
Current alarm delay time |
| Overvoltage warning |
| Overvoltage alarm |
| Overvoltage warning delay time |
| Overvoltage alarm delay time |
| Over kW alarm |
Local LCD display with audible alarm |
Energy monitoring |
Technical specifications are subject to change without notice.