Cyberex Cyberwave ISS
10-112.5kVA single phase inverter static switch system

ABB's Cyberwave ISS, the world’s first digitally controlled Inverter/Static Switch System for custom applications, combines Cyberex’s hallmark rugged electrical design with the versatility of digital signal processors, field-programmable gate arrays and EPROMs to set a new standard in ISS performance and reliability for industrial applications. Cyberwave ISS has standard features no other ISS manufacturer can match, including real-time voltage harmonic control and the world’s first VGA, full-color touch-screen 6" x 8" control panel. In addition, every Cyberwave ISS incorporates Cyberex’s patented Digital Static Transfer Switch design for increased system redundancy and reliability.

¿Necesita más información?

Loading documents

Other power protection solutions offered

Select region / language