ABB's static switch portfolio

Forty years ago, Cyberex revolutionized power distribution with its invention of the static transfer switch. Since then, Cyberex has installed more units than any other manufacturer. It is from this experience and our customers’ requirements that the SuperSwitch3 has evolved.

Designed foremost with fault-tolerant architecture, SuperSwitch3 ensures there is no single point of failure to interrupt your critical loads. Our innovative digital signal processing coupled with our patented transfer algorithm is key to keeping your most viable power source connected to the load at all times. Robust electrical components provide unmatched reliability with a MTBDE estimated at 1.5 million hours. SuperSwitch3 redefines power distribution reliability with its exceptional design, ease of use and serviceability.

The Mission Critical (MC) and Zero Footprint (ZF) provide redundant operation using two sources feeding one common group of output distribution devices. By integrating a Cyberex SuperSwitch3 digital static transfer switch (DSTS) and Cyberex power distribution unit (PDU), the MC and ZF provide the highest level of customization for diverse equipment loads and maximum growth.

Cyberwave ISS, the world’s first digitally controlled inverter/ static switch system for custom applications, combines Cyberex’s hallmark rugged electrical design with the versatility of digital signal processors, field-programmable gate arrays and EPROMs to set a new standard in ISS performance and reliability for industrial applications.

Puedes ver esta página en:

Select your product:

Highlights, more information on Power Protection

Other power protection solutions offered

Select region / language