Cyberex® Mission Critical (MC Series)
200-800A digital static transfer switch and PDU integration
The Mission Critical (MC) Series provides redundant operation using two sources feeding one common group of output distribution devices within one unit.
By intergrating a Cyberex SuperSwitch3 Digital Static Transfer Switch (DSTS) and a Cyberex power distribution unit (PDU), the MC series provides the highest level of customization for diverse equipment loads and maximum growth. Coupled with advanced communications and branch circuit management, the MC Series is the key to design element for ensuring maximum uptime for your facility.
The MC11 Series is a Cyberex SuperSwitch3 Digital Static Transfer Switch (DSTS) at the input of a transformer that feeds output distribution devices which may include sub feed breakers and/or panel boards
These integrated packages offer a single, easy-to-install, factory-tested unit avoids expensive inter-cabinet wiring all within a compact footprint. This compact footprint maximizes valuable floor space and reduces power cabling costs. A multitude of available distribution features and comprehensive circuit management with advanced communications provides the ultimate in design flexibility and reliability.
| Transormer kVA |
DSTS Voltage Rating |
DSTS Ampere Rating |
Effective kVA Through-put |
| [75] [100] [125] [150] |
480 VAC |
200 |
[50] [75] [100] [125] [150] |