Cyberex Zero Footprint (ZF) Series Highlights

  • Integrated SuperSwitch 3 DSTS and special Distribution ensures reliability and availability of the entire critical power system
  • Patented SuperSwitch algorithm delivers unmatched transfer characteristics
  • Waveform Capture that provides extremely high level of detail for both transfer and non-transfer events
  • Fully-rated, hockey puck style SCRs for increased reliability and high amp operations
  • Software-guided breaker operation eliminates human error
  • Graphical user-interface and mimic panel for local system monitoring, configuration, and redundancy
  • Remote access capability for system, event and alarm monitoring
  • Dual input-positioned transformers offer ultimate efficiency, redundancy, and reliability 
  • Output distribution is a separate side car cabinet offered in a wide range of configurations including removable or fixed mounted breakers and panels
  • Advanced communications allow access at any time from any location
  • Molded Case plug-in style switches for maximum interruption and elimination of nuisance trips 
  • Compact footprint maximizes valuable floor space and reduces power cabling costs

Breakthrough technology

Main logic board

Integral design provides advanced diagnostics and management of three-tiered power quality. Separate boards are used for each source, while independent drive circuits, with high fault isolation, are used for each phase. Fiber optic communications between the Gate Drive Board improves noise immunity and fault isolation.

Waveform capture

SuperSwitch3 is available with waveform capture. The Cyberex waveform capture feature uses digital signal processors and high speed analog to digital converters to simultaneously sample both source voltages and currents. The waveform data is collected in 0.1 millisecond intervals as 12 bit samples to provide an extremely high level of detail.

The SuperSwitch3 is capable of storing 25 waveform capture events for both transfer and non-transfer events. Each measurement contains a total of 6 cycles; 3 cycles prior to the event and 3 cycles after the event. The waveform can be sent via email and imported into an Excel spreadsheet for additional viewing and analysis.

Software-guided Breaker Operation and Bypass

Easy to follow command and indicator lights eliminate the causes of human error.

 

SS3 Mimic Panel
ZF product lineup drawing
Select region / language