|
System power range
|
30 kVA – 1500 kVA
|
UPS module rated power
|
30 / 40 / 50 kVA
|
|
UPS frame rated power
|
150 / 250 kVA
|
|
UPS output rated PF
|
0.8
|
|
Max. no of parallel frames
|
Up to 6 frames
|
| Max no. of parallel modules across frames |
30 modules |
|
Wiring
|
3ph + N + PE
|
|
UPS type
|
Modular (DPA)
|
|
Topology
|
True online double conversion
|
|
Nominal input voltage
|
220/380, 230/400, 240/415 VAC
|
|
Voltage range
|
161/280 - 264/460 VAC (load dependent)
|
|
Frequency range
|
35-70 Hz
|
|
Current THD at 100% load
|
< 3.5 %
|
|
Power Factor at 100% load
|
≥ 0.99
|
|
Rated output voltage
|
220/380, 230/400, 240/415 VAC
|
|
Voltage THD (with linear load)
|
< 1.5%
|
|
Frequency
|
50 or 60 Hz (selectable)
|
|
Online double conversion
|
Up to 96%
|
|
Eco-mode
|
99%
|
|
User interface
|
Module level LCD + mimic diagram
|
|
Communication ports
|
USB, RS-232, SNMP slot, potential-free contacts
|
|
Software
|
Monitoring and shutdown software available as option
|
|
Safety
|
IEC/EN 62040-1
|
|
EMC
|
IEC/EN 62040-2
|
|
Performance
|
IEC/EN 62040-3
|
|
Manufacturing
|
ISO 9001:2008, ISO 14001:2004
|
Technical specifications are subject to change without notice.