Dostępne wersje Conceptpower DPA 500

Conceptpower DPA 500 IEC 400V IEC frame

  • UPS frame rated power: 500 kW
  • Batteries: external only

  • Max. redundant power per frame: 400 kW (N+1)

  • Dimensions (WxHxD): 1580x1975x940 mm

  • Weight with modules, without battery (kg): approx. 975 for a 500 kW system

UPS 400 V IEC Cabinet Configuration 

Options

  • Online double conversion UPS

  • Inbuilt module isolator

  • Inbuilt back-feed protection

  • Individual module display

  • HMI interface with mimic diagram and LCD

  • Top or bottom cable entry (standard)

  • Single- and dual-input feed available

  • Fuses and isolation switches for each module

  • Graphical touch screen system display

  • Communication interfaces: RS-232 and USB ports,I / O dry contacts (EPO, GEN On, …) and interfacefor external key interlock (bypass)

  • Manual bypass switch (one-frame applications)

  • Control and monitoring (Modbus RS-485, Modbus TCP / IP, SNMP and others) 

  • Remote panel (graphical touch screen display)

  • Battery temperature sensor

  • External battery cabinets 

Conceptpower DPA 500 UL 480V UL frame

  • UPS frame rated power: 500 kW
  • Batteries: external only

  • Max. redundant power per frame: 400 kW (N+1)

  • Dimensions (WxHxD): 1778 x 1975 x 914 mm (70" x 77.75" x 36")

  • Weight with modules, without battery (kg): approx. 975 (2150 lbs.) for a 500 kW system

UPS 480 V UL Cabinet Configuration 

Options

  • Online double conversion UPS

  • Built-in module isolator

  • Built-in back-feed protection

  • Individual module display

  • HMI interface with mimic diagram and LCD providing information in five languages

  • Top or bottom cable entry (standard)

  • Single- and dual-input feed available

  • Centralized MCS/MCCB*

  • Battery monitoring

  • Dual input feed

  • Seismic bracing

  • Maintenance bypass cabinet*

  • Control and monitoring (Modbus RS-485, Modbus TCP/IP, SNMP, Bacnet and others)

  • Line-and-match battery cabinets

    * Available for some models. Please contact factory for availability.

Select region / language