Power Value LI Up and Pro

Highlights

Enhanced runtime

  • Up to four (Up) or six (Pro) minutes with typical IT load
  • High quality batteries ensure stable performance
    over years
  • Minimize the costs related to battery maintenance
    and replacement
     

Easy battery replacement

  • Change your battery in seconds
  • Easy and safe access to the internal battery
  • No need to dismantle the whole cabinet
     

Compact size

  • Small footprint
  • Easy to place nearby a laptop or monitor,
    underneath a table or at the bottom of an IT rack
     

Pure sinewave output

  • Less harmonics content, lower fan speed and
    reduced acoustic noise
  • Improved load performance and prolonged
    lifetime
     

Product Features

Simplicity itself
This plug-and-play power protection solution has been created by the world’s foremost UPS designers to make life easy for the user:
•An intuitive LCD display (Pro) and touchscreen LED (Up) allow parameters to be read with the minimum of fuss. 
  USB and RS232 interfaces give access to the outside world. 
• Dedicated RJ11/RJ45 sockets protect connected telecoms devices. 
• And an integrated cold-start feature means the UPS can start up by itself – when needed.

Looking after your batteries
The UPS’s internal enhanced-runtime batteries are designed to give you stable, low-maintenance performance over many years of service. A comprehensive battery management suite and fan cooling ensure batteries are not overloaded and that they do not overcharge, discharge too deeply or overheat. The PowerValue 11LI Pro can be interfaced to a UPS management software on a PC to allow remote monitoring and management of one or multiple UPSs in a networked environment (LAN or Internet). The software can not only prevent data loss resulting from power outages and safely shutdowns, but can also store programming data and UPS shutdown schedules. ABB’s design, technology and quality experience in high-end UPS engineering has been distilled into the line-interactive PowerValue 11LI Up and Pro to produce a UPS that offers full protection and peace of mind for your moderately sized IT applications.

The image gallery

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language