DPA UPScale RI Highlights

  • 19" rack compatible 
  • Unity output power factor (kW = kVA)
  • Best in class compactness (40 kW = 0.33 m2, 122 kW/m2)
  • Input power factor PF = 0.99
  • Up to 96% efficiency in double conversion mode and 98% efficiency in eco-mode
  • Ripple-free battery charging increases battery life
  • Wide input voltage range (–20%/+15%) at full load
  • Up to 4 modules in parallel configuration

With DPA technology each UPS module has its own independent

  • logic control
  • control panel
  • rectifier
  • inverter
  • battery charger
  • static bypass

Would you like to learn more?

Image Gallery