The Decentralized parallel architecture (DPA) is the same as for the version ST. Refer to DPA UPScale ST additional product information to learn more about it. Link to DPA UPScale ST
The DPA UPScale RI core elements consist of best-in-class hardware and software that respond to diverse customer applications and changing business needs.
All DPA UPScale RI components can be mounted directly in any 482.6 mm(19") cabinet of 800 or 600 mm (RI 10, RI 20) depth.Depending on the requirements, mixed equipmentpopulation is also possible. DPA UPScale RI is availablein seven configurations – with or without inbuilt battery blocks.
- Rack-independence
- Efficient manufacture of individual solutions with standard products
- High local added value