DPA UPScale ST S2 Highlights

  • Decentralized Parallel Architecture
  • 99.9999% (6 nines) availability
  • Redundant capacity (N+1) per frame
  • Full vertical and horizontal scalability up to 400kW
  • Best-in class efficiency performance 96%
  • Small foot print with maximum power density 472kW/m2
  • Fast maintenance and seviciability

With DPA technology each UPS module has its own independent

  • logic control
  • control panel
  • rectifier
  • inverter
  • battery 
  • static bypass

Would you like to learn more?

Image Gallery