DPA UPScale ST S2 is available with the following models

widgets-jump-question

DPA UPScale ST 40

  • UPS frame rated power: 40 kW

  • Batteries: 80 x 7/9 Ah

  • Max. redundant power per frame: 20 kW (N+1)

  • Dimensions(WxHxD): 550x1135x775 mm

  • Weight with modules, without batteries (kg): 130-136 

DPA UPScale ST 60

  • UPS frame rated power: 60 kW

  • Batteries: 240 x 7/9 Ah

  • Max. redundant power per frame: 40 kW (N+1)

  • Dimensions(WxHxD): 550x1975x775 mm

  • Weight with modules, without battery (kg): 229-238

DPA UPScale ST 80

  • UPS frame rated power:80 kW

  • Batteries: external only

  • Max. redundant power per frame: 60 kW (N+1)

  • Dimensions(WxHxD): 550x1135x775 mm

  • Weight with modules, without batteries (kg): 257-169

DPA UPScale ST 120

  • UPS frame rated power:120 kW

  • Batteries: external only

  • Max. redundant power per frame: 100 kW (N+1)

  • Dimensions(WxHxD): 550x1975x775 mm

  • Weight with modules, without batteries (kg): 245-263

DPA UPScale ST 200

  • UPS frame rated power: 200 kW

  • Batteries: external only

  • Max. redundant power per frame: 180 kW (N+1)

  • Dimensions(WxHxD): 550x1975x775 mm

  • Weight with modules, without batteries (kg): 360-389


Select region / language