March 3-7, 2026Las Vegas Convention Center3150 Paradise Rd, Las Vegas, Nevada 89109 U.S.Event website
Rugged cast-iron motors with NEMA Premium 4 (IE4) efficiency, hazardous location certifications and compliance with 2027 U.S. DOE MEM regulations
For belt-driven rock crushers, pellet mills and other applications requiring high starting and peak torques
A compact, quiet and powerful water-cooled motor, built for rugged environments
For use in hard-starting applications - such as crushers and conveyors - in challenging environments
Built for demanding applications, offering high efficiency, durability and reliability in harsh environments
Reliable, energy-efficient performance with high thrust capacity and easy pump coupling—ideal for demanding vertical pumping applications.
Built for high-thrust and extra-high-thrust applications in demanding industrial settings, engineered to comply with API 610 standards
Safe, long operating life, reliable performance and reduced energy consumption in the toughest applications.
Meet the highest industry standards for reliability, efficiency and performance
Built for lightweight applications in aggregate, mining, cement and other bulk material handling industries requiring high torques
Meets or exceeds IEEE Standard 841-2021 requirements for efficiency, performance, construction, variable speed operation and long service life
Ruggedness, reliability, performance and efficiency that exceeds NEMA Premium efficiency requirements
A new generation of NEMA design motor that meet or exceed IEEE Standard 841-2021 requirements in the most demanding applications
Maximize uptime in the most demanding applications