September 22-24, 2026George R. Brown Convention Center1001 Avenida de las Americas, Houston, Texas 77010, USAEvent website
ABB prepares industry for 2027 motor efficiency standards at TPS
ABB’s SD200 SP4 motor delivers high efficiency in a severe-duty platform, helping users stay ahead of efficiency regulations
ABB expands proven SD200 841 motor line to offer more power for severe duty processes
NEW PRODUCT: Next-generation cast-iron motor platform that sets a new standard for severe duty reliability, safety and ease of doing business
NEW PRODUCT: NEMA Premium® 4 severe duty pump motor with JM/JP pump shafts, IP55 protection and a 4-year warranty for demanding pumping applications
Severe-duty vertical P-base motors built for vertical pumping applications, with IEEE 841 reliability, IP56 protection and 5-year warranty
Engineered for high power density, operational efficiency and reliable performance for demanding industrial environments
A new generation of NEMA-design motor that meets or exceeds IEEE Standard 841-2021 requirements in the most demanding applications
Highly efficient integrated motor-drive system that combines synchronous reluctance and permanent magnet technologies
NEW PRODUCT: Ultra-efficient EC motor and drive solution for pumping, featuring JM/JP pump shaft and dedicated pump firmware