Migration and support for ABB Enterprise Historian, Windows NT-based software suite for Advant Master DCS managing historical, real-time process data.

Enterprise Historian is a suite of software for managing historical and real-time
process/production information, and integrating your various enterprise resource planning (ERP), manufacturing execution, and automation systems. Information management/integration capabilities include:

• collection and storage of historical process and production data.
• presentation of process and production information via reports and displays.
• data distribution.

Data can be physically stored in several computers and databases;however, to the end-user it appears as if all data are stored in one database. Likewise, applications and tools can be executed in several computers; however, to the end user it appears as if all applications are executed in one computer. 

This gives you up-to-the-minute production information from yesterday, last month, or even years ago; the type of information needed to manage your production. You can leverage your existing investments by simply integrating Enterprise Historian software into your current Advant Open Control System (OCS) and Manufacturing Execution System (MES).

Enterprise Historian is based on leading-edge IT open architecture, which includes plant based, component based, three-tiered, and distributed networks.

ABB maximizes your system investment and provides an evolution path forward for your ABB DCS. This is achieved by designing control systems for continuous evolution and by providing service offerings that extend the life cycle and improve the availability and performance of systems in the ABB portfolio and beyond.

Read more about the evolution path for Enterprise Historian on Windows NT.

Are you looking for support or purchase information?

Enterprise Historian Select
Enterprise Historian Professional
Optional Software for Enterprise Historian
Enterprise Historian Select is a cost-effective solution for smaller system applications, such as PLCs. Enterprise Historian Select software includes the basic services provided with Enterprise Historian Professional, except that History Services and the Pavilion Insights license are not included.

Enterprise Historian Select may be used for the following applications:

• To provide a Windows NT gateway for transferring data to third party applications. This configuration requires the User API option.
• To provide a method for getting history data from controllers, to the user’s desktop for display and manipulation via Display Services.
• To provide the application environment for Advant Open Control Systems.
• Provide a platform for running Pavilion software on-line models.
Enterprise Historian Professional is an information management solution for applications that require collection and storage of historical data. Enterprise Historian Professional software includes:

• Enterprise Historian System Services on Windows NT platform
• Display Services for one builder/client
• DataDirect client for integration with Microsoft Excel
• History Services for collection and storage of historical data. The minimum license is for 250 points.
• A Pavilion Insights license for data analysis, mining, and modeling.

Optional software for Enterprise Historian version 3.1 forWindows NT. Some options are not compatible with all versions and platforms.

Software Package Professional Select Comments
ABB Control Network Connection X X
OPC Client Connection X — Enterprise Historian History Services is an OPC client. OPC data providers are available for Display Services
Additional Display Client Licenses X X
Additional DataDirect Client licenses X X
User API X X
Automation Connections X X
Pavilion Insights X — This is included with Enterprise Historian Professional. It includes an extraction wizard for data mining, modeling, and analysis tools.
Pavilion Property Predictor X X This software can be installed on Enterprise Historian Professional or Select.
Event Log X X For Advant OCS with Master Software
Production Data Log X — For integration of Produce IT Batch. Not available for other applications. Requires Enterprise Historian version 3.1/1.

 

Evolve your system

Enterprise Historian on Windows NT for Advant Master DCS

Loading documents
Select region / language