System 800xA’s Ethernet I/O Field Kit is a powerful, flexible and intuitive application that optimizes configuration and commissioning of I/O loops without the need for control application or process controller hardware. Automated loop checks can be performed simultaneously on multiple smart devices, reducing required man-hours by more than 90%. Read more here
The Ethernet I/O Field Kit capabilities include the following:
Smart Commissioning with Ethernet I/O Field Kit
Easy to use
Adaptable
Smart
The instrument technician connects handheld to a single device and forces values for each point of a multi-point loop check
Continuous contact between instrument technician and control engineer for each value reading on DCS
Control engineer documents results on each device… then repeat for the next device
Instrument technician prepares an automatic loop check campaign for multiple devices and then executes it. (Test results are automatically generated)
.
Submit your inquiry and we will contact you
Quickly find an ABB channel partner