ANSI indoor current-limiting fuse CLC

Full range capacitor fuse

Product description

The CLC fuse is a full range (partial range for 4.3/2.5 kV ratings) current-limiting, non-disconnecting capacitor fuse, 1.2-4.3 kV, rated continuous current 25-175 A.


Key
benefits

  • Capable to control full range of overload currents (except 4.3/2.5 kV ratings)
  • The interrupting capacity on CLC fuses is more than adequate to protect in majority of  applications
  • Significantly reduces maximum expected value of short circuit currents that increase isolation life time


Key features

  • Fuse voltage ratings of 1.2 kV, 1.8 kV, 2.5 kV, 3.0 kV and 4.3/2.5 kV
  • Designed for indoor use or in an enclosure, protected from outdoor weather conditions

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents

Related offering