Voltage transformer protection
The CEF-VT fuses are designed for protection against faults in voltage transformer installations.
Key benefits
- Efficient protection of voltage transformer circuits
- Extending the lifetime of installed electrical equipment thanks to the limitation of the short-circuit currents
- Outdoor sealing included in standard version, designed and tested for harsh conditions
Key features
- Rated voltages 3/7.2 kV – 10/24 kV with rated currents of 0.5 A - 6.3 A
- For indoor and outdoor applications
- Designed and type tested acc. to IEC 60282-1
- Fuse type: Back-up
- Striker 80 N / without striker
- Equipped with Temperature Control Unit – additional protection against thermal stresses in small enclosures