ABB’s OVR is a three-phase vacuum recloser, for IEC and ANSI standards, rated up to 38 kV, with a solid dielectric insulator designed. ABB’s OVR reclosers are ideal for outdoor pole mount or substation installation.
Reclosers have two basic functions in the medium voltage distribution network: reliability and overcurrent protection.
ABB’s OVR reclosers are available for Engineering, Procurement and Construction (EPCs), original equipment manufacturers (OEM), channel partners as well as end customers in the utility, renewable and industry segments for incorporating in new infrastructure or for upgrading existing networks.