A switch disconnector can carry, interrupt and make of rated load current. Under abnormal conditions it can also carry short circuit current for a limited duration. ABB’s switch disconnectors offer high quality performance, are tested as per several international standards and can be adapted for various configurations as required by the medium voltage secondary distribution network.
ABB offers air-insulated and gas-insulated switch disconnectors up to 38.5 kV for indoor operations in medium voltage switchgear and compact substations (CSS).
- Air-insulated switch disconnectors are suitable for cable sectionalizer, transformer and motor circuit switching. In secondary distribution substations air-insulated switch disconnectors can also be used for supplying lines, transformers and ring networks. ABB’s air-insulated switch disconnectors can be combined with DIN standard fuses for transformer protection. ABB’s ANSI version is used in metal-enclosed switchgear, pad mounted cabinets, mining and capacitor switching applications. You can read more about ABB’s ANSI switch disconnectors here.
- Gas-insulated switch disconnectors are based on sealed for life SF6 technology (GSec) or SF6-free (GSec Air) offering high performance, reliability and long-life in a compact installation footprint.
ABB’s switch disconnectors are available for Original Equipment Manufacturers (OEM), Panel builders, EPCs (Engineering, Procurement and Construction) partners as well as end users to incorporate in their own installations or for use in repair, retrofit and upgrade projects.
ABB supports customers and partners in staying ahead of increasing electrification needs, technology, and regulatory changes, providing the power to adapt to a rapidly evolving energy landscape.