ABB Relion REX615


All-in-one protection for power generation and distribution applications

REX615_all

ABB Relion REX615 is an all-in-one protection and control relay for power generation and distribution applications in primary and secondary distribution. It represents the next step for ABB’s 615 and 620 series relaysThe ABB Relion REX615 provides protection and control for a complete range of applications including feeder, line differential, transformer, machine protection, shunt capacitor, interconnection protection, automatic voltage regulation, voltage protection, busbar protection and arc protection. ABB Relion REX615 is designed fully compliant with the IEC/ANSI and CN standards and offer optimal cyber security, promoting secure connectivity and safeguard our customers’ network. 

ABB’s protection and control relays are available for original equipment manufacturers (OEM), panel builders and Engineering, Procurement and Construction (EPCs) partners to incorporate in their own installations or for use in repair, retrofit and upgrade projects. 

Modular and scalable hardware and software

 

Latest addition to ABB’s Relion® relay family – strengthening the REX portfolio.  

ABB Relion REX615 leverages the same configuration software as all ABB Relion protection and control products.  Relion REX615 offers fully modular and scalable hardware and software to ensure flexible adaptation to changing protection and communication requirements.  It also features integrated arc flash protection enabling detection of arc faults in the busbar, circuit breaker and cable compartments. Additionally, Relion REX615 has a unique earth-fault protection portfolio for optimal selectivity, sensitivity and reliability – irrespective of the type of network and fault. 

REX 615


Product scope

Click the arrow to learn more about product scope.

 

 
Application 
Relion REX615 
Feeder protection 
Bay control 
Transformer protection 
Line distance protection 
 
Line differential protection 
Motor protection 
Generator protection 
Busbar protection 
Capacitor bank protection 
Voltage protection 
Current protection 
 
Load-shedding 
 
Grid automation 
 
Petersen coil control 
 
Auto-synchronization 
 
Interconnection protection 
Arc flash protection 


Customer benefits

Click the arrows below to learn more about customer benefits.

ABB_picto_easy_to_install

Compact Design & Installation 

  • It fits various medium voltage switchgear types 
  • It reduces panel space requirements 
  • It simplifies engineering and logistics 


ABB_picto_machine building

Configuration & Commissioning 

  • Flexible hardware and software: ready-made application packages for convenient and smooth ordering and engineering 
  • User friendly PCM600 tool 

ABB_picto_securityProtection & Monitoring 

  • Wide application coverage with one freely configurable device for flexible and cost-effective tailoring to application-specific requirements 
  • Fully modular hardware and software: easy and flexible adaptation to changing protection and communication requirements 

training_banner

Services for ABB Relion

  • Trainings - remotely, on field or on our facility in Finland 
  • Support - by local "agency" or by our manufacture for level 3 
  • Select the right relay 
  • Technical documentation - available in 19 languages 

 


Configure your ABB relays



Learn More


Related offering

FAQ


1. Does ABB Relion REX615 replace the 615 and 620 series relays?  

Correct, there will be no more releases for neither the 615 series nor the 620 series. REX615 represents the next step for both series. 

2. How many application packages are there in ABB Relion REX615? 
There are 12 different application packages and two alternative add-on packages for machine protection. 

3. Where can you see what functions are included in the various application packages? 

The name of the application package gives a good indication of its content. To support the selection of application package(s), a document listing all available functions per application package will be accessible via ABB Relays-Online upon the release 

4. Is the ABB Relion REX615 the same as Relion REF615? 
REX615 represents the next step for both Relion 615 and 620 series relays. REX615 is mechanically identical to the 615 and 620 series relays, the standard-sized relay to 615 and the wide one to 620. Hardware dimensions, modules, wiring connections and mounting kits are the same. 

5. Are ABB’s Relion protection and control relays easy to maintain?  
Yes, ABB’s Relion protection and control relays feature a plug-in design that makes performing maintenance or replacement easy. It is also easy to change the relay as requirements change – just modifying it with a software application package. 

6. Are ABB’s Relion protection and control relays customizable for specific needs? 
It is easy to modify ABB Relion’s medium-voltage protection and control relays. It’s simply a question of installing a new software application package to meet the specific need(s). 

Didn't you find what you're looking for?

Select region / language