Simplifying management of ABB protection and control relays


PCM600 is an user friendly configuration and communication engineering tool for ABB Relion protection and control relays . With an intuitive user interface, PCM600 offers configuration capabilities for I/O mapping and signal mapping. The user interface, workflow and the IEC 61850 based data model in PCM600 are designed according to the same philosophy as the intelligent electronic device (IED) itself, ensuring smooth and seamless integration between the tool and the IEDs. PCM600 is IEC 61850 compliant, ensuring communication between bay and station levels and bay-to-bay GOOSE messaging for station-wide interlocking and control of parallel transformers.


Customer benefits

Click the arrows below to learn more about customer benefits.

picto_solution

Engineering efficiency

Simplify application and communication engineering with an intuitive interface, enabling easy I/O and signal mapping configuration.

picto_FinderSet parameters

Quickly view and change the most important parameters, or in the advanced mode, handle all parameters.


picto_intuitive_head

Analyze and monitor

Monitor measurements and signal statuses. PCM600 scans and retrieves disturbance information for automatic report file generation. It can also automatically send the report to pre-defined e-mail addresses to facilitate for fast corrective actions. It thus allows relay engineers to concentrate on disturbance analysis instead of on manual data collection.

Learn more

Download software
Technical documentation
Brochure & Latest release

PCM600 2.14

The PCM600 2.14 package includes the following files/documents:

  • PCM600 2.14 Installation Package
  • PCM600 2.14 Installation Guide

PCM600 2.13

The PCM600 2.13 package includes the following files/documents:

  • PCM600 2.13 Installation Package
  • PCM600 2.13 Installation Guide
Due to the size of PCM600 2.13 base package the Hotfix 20250618 package is offered as a separate file.

PCM600 2.11

The PCM600 2.11 package includes the following files/documents:

  • PCM600 2.11 Installation Package
  • PCM600 2.11 Installation Guide
  • PCM600 2.11 Getting Started Guide
  • PCM600 2.11 Cyber Security Deployment Guideline
  • PCM600 2.11 ReadMe
Due to the size of PCM600 2.11 base package the Hotfix 20240426 package is offered as a separate file.

Update manager

Note: This is the latest Update Manager. It can be used with all versions of PCM600. This version will upgrade any older version of Update Manager.

Connectivity packages

The Connectivity Package is a collection of software and information related to a specific protection and control relay. It provides means for system products and tools to connect and interact with the relay in an efficient way as well as data to allow efficient engineering of system products.

Older versions of PCM600 are not maintained and may have associated cyber security vulnerabilities. It is advised to follow general security recommendations outlined in cyber security advisories released by ABB.

For previous versions of PCM600, please contact your local ABB to receive further instructions.

    The newest technical documentation for this product is on our technical documentation portal. On this portal, you can quickly search topics in all available technical documentation. You can also print topics of your choice to PDF format. As a registered user you will be able to bookmark and add your own comments in your own personal book. You can save the documents you need the most as collections and you can use them also in offline mode.

    ABB Relion protection and control relays

    Related offering

    Didn't you find what you're looking for?

    Select region / language