UniSec is an indoor air-insulated switchgear for medium voltage secondary distribution up to 24kV. It offers a broad portfolio of functional units and technical features and is suitable for a wide range of applications including industry, renewable energy plants, distribution and transformer substations, data centers, small generation systems, buildings and infrastructure, and smart grids.
UniSec also offers a sulfur hexafluoride (SF6) free variant called UniSec Air. The new switchgear includes the switch disconnector and disconnector GSec Air. This new component has a dedicated vacuum interrupter for breaking capacity as the insulation medium with a global warming potential (GWP) of zero. The switchgear also contains a vacuum circuit breaker and is fully compliant with IEC standards and the EU F-gas regulation (EU) 2024/573.
UniSec and UniSec Air provide robust control and protection, metering, monitoring, and diagnostics suitable for various applications.