UviTec Benzene Probe

UviTec's robust Benzene submersible probe provides affordable real-time measurement of benzene changes in water or wastewater. The probe utilizes patent-pending technology to provide superior measurement performance across multiple wavelengths of light using UV LEDs. The probes rugged body is built to withstand harsh environments, with titanium or stainless steel options. Designed to meet the needs of many monitoring applications, the BZA series offers multiple path length selections for the desired measurement range.

Features & Benefits
  • Affordable real-time benzene monitoring
  • Multiple wavelength sensor uses patent-pending technology for superior measurement performance
  • Robust submersible probe with titanium or stainless steel housing
  • Operator friendly, low maintenance UV LED design
  • Reagent free optical measurements
  • Simple to install and operate

UviTec Benzene Probe 400x200

Are you looking for support or purchase information?

Simple, Plug & Play Benzene Monitoring

Ideal for open channel applications, UviTec's Benzene probe is a submersible instrument installed directly in-situ. The Benzene probe must be connected to a UviTec controller for operation.

EXAMPLE CONFIGURATION

  • UviTec Controller
    For affordable, user friendly operation and control
  • Probe Clean System
    For low maintenance automatic cleaning
  • Pole Mounting Kit
    For secure mounting to a tank or open channel wall, or railing
  • Benzene Probe
    For real-time benzene continuous measurement


Multiple sensors can be added to UviTec's controllers to expand water quality monitoring capabilities.

Simple to install, easy to operate, no reagents and no waiting for lab results.

Benzene probe application
Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Path Length Options 1 mm, 2 mm, 4 mm, 10 mm
Parameters Benzene
Range Depends on model selected. Refer to range chart
Units mg/L, ppm, µg/L
Sampling Time 10 seconds
Calibration Factory calibrated. Field adjustment of calibration is possible.
Cleaning Automatic compressed air or pressurized water cleaning with optional Probe Clean System
Self-Diagnostic Detection and diagnosis of internal system fault
Alarms Continuous detection of leaks, lamp output, humidity, temperature and electrical fault
Humidity Control Humidity sensor with desiccant pack
Wavelength Multiple wavelengths
Light Source UV LED
Electrical/Comm. From controller
Pressure Rating 15 PSI
Operating Temp. 0 to 45°C (32 to 113°F)
Housing Material Titanium (Grade 2) or,
Stainless Steel (SS 316)
Wetted Materials Titanium, Epoxy, Sapphire, SS 316, Viton (Titanium) or,
Epoxy, Sapphire, SS 316, Viton (Stainless Steel)
Weight 1.5kg (3.31lb)** (Titanium) or,
2.5kg (5.25lb)** (Stainless Steel)
Ingress Protection Type IPX8
Dimensions 15" H x 2.0" Diameter
Warranty 2-year limited warranty (Extended care packages available)

* Technical Specifications are subject to change without notice.

* Operating (water) temperature absolute maximum 55°C (131°F). Instrument performance reduced when operating outside recommended operating range. Contact ABB to verify application.

** Weight does not include cable. Cable weight: 0.70kg (1.55lb).

 

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
Select region / language