Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Coriolis mass flowmeter
CoriolisMaster FCB430 and FCB450

CoriolisMaster FCB400 series of compact Coriolis mass flowmeters feature low pressure drop, high capacity, intuitive ABB common display, five modular I/O`s and HART communication.

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

With no up or downstream piping requirements the compact Coriolis flowmeters can be installed in the tightest spaces, enabling applications not possible before.

The FCB400 series delivers: 

  • Up to five modular I/Os
    – Multivariable meter design
    – Optional plug-in cards
    – Automatic firmware update
  • SmartSensor
    – All digital solution
    – Installation flexibility
    – Meter intelligence located in the sensor
  • SensorApplicationMemory
    – Maximum data security
    – Plug and play electronics replacement 
  • ABB common look and feel
    – Easy Set-up
    – Operation through the glass via capacitive keys
  • VeriMass on-board verification and diagnostics
    – Online preventive maintenance
    – Extended maintenance cycles
    – Reduced maintenance effort
  • Designed for 70 °C (158 °F) ambient temperature and high vibrations
  • Lower pressure drop
  • Self-draining
  • Global approvals for explosion protection

The FCB450 adds: 

  • DensiMass software for direct concentration measurement
  • FillMass software for filling application control

 

Data

General specifications:  

  • Nominal sizes / measuring ranges
    – DN 15 (1/2 in.) / 0 to 8,000 kg/h (17,637 lb/h)
    – DN 25 (1 in.) / 0 to 35,000 kg/h (77,162 lb/h)
    – DN 50 (2 in.) / 0 to 90,000 kg/h (198,416 lb/h)
    – DN 80 (3 in.) / 0 to 250,000 kg/h (551,156 lb/h)
    – DN 100 (4 in.) / 0 to 520,000 kg/h (1,146,404 lb/h)
    – DN 150 (6 in.) / 0 to 860,000 kg/h (1,895,975 lb/h)
  • Ex approvals
    – ATEX zone 0/1/2, cFMus Div 1/2 and zone 0/1/2
  • Wetted materials
    – 1.4404 / 1.4435 (316L) or Hasteloy C
  • Accuracy for liquids
    FCB430
    – Mass and volume: 0.4 % o. r. / 0.25 % o. r. / 0.2 % o. r.
    – Density: 10 g/l
    FCB450
    – Mass: 0.15 % o. r. / 0.1 % o. r., volume: 0.15 % o. r.
    – Density: 2 g/l or 1 g/l
  • Measuring medium temperature
    FCB430
    –  -50 to 160 °C (-58 to 320 °F)
    FCB450
    –  -50 to 205 °C (-58 to 400 °F)
  • Outputs
    – 5 modular I/Os
    – HART 7.1
  • Power supply
    – 11 to 30 V DC, 110/230 V AC

Tools

For selecting the most suitable product for your application.  

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable