Select Language
  • English
  • Deutsch
  • 中文
  • čeština
  • 日本語
  • polski
  • svenska

Swirl flowmeter SwirlMaster FSS430

SwirlMaster FSS430 is a unique flow meter for a wide range of volume flow applications when installation space is narrow.  It uses a two-wire transmitter with leading-edge DSP technology with excellent vibration compensation.  Intuitive operation directly through the glass makes the FSS430 incredibly user-friendly.  Flexibility in installation, due to low required inlet and outlet sections, can save up to 75% straight pipe run and enable installations in almost impossible situations.  FSS430 is ideal for installation into the existing environment.

Looking for a swirl meter with integrated energy calculation? Find out more about SwirlMaster FSS450

Product images

Similar products

Additional resources

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

SwirlMaster flowmeters can be utilized for highly accurate measurement of the flow of gases, liquids, and steam over a wide range of temperatures in almost any application. Swirl meters are ideal for use on all kinds of gases, low viscose liquids, and demineralized water, and they are ideal for direct, cost-effective steam mass flow measurement.

SwirlMaster FSS430 is available with multiple communication protocols, such as:

  • 4 to 20mA / HART 7
  • Modbus TCP and Profinet via Ethernet -APL
  • Modbus RTU

Optionally available:

  • Smart HMI with backlight and Bluetooth functionality for easy meter setup (Ethernet-APL device only)
  • Integrated RTD for temperature compensation and saturated steam mass flow calculation
  • Digital outputs for pulses, frequency, and alarm signalization
  • Remote transmitter with up to 30m (98 ft.) cable length
  • Stainless steel transmitter housings

Data

General specifications:  

  • Easy assembly
    – Only the shortest possible straight pipe lengths are required
    – Measuring ranges have been well adopted to the flow rates
  • Intuitive operation
    – Easy Set-up function
    – Clear text display
    – Meter configuration through the front glass with closed cover
    – Bluetooth functionality (Smart HMI only) for My Device Manager App
  • Accuracy for liquids, gases and steam
    – +/- 0.5 % of rate
  • Process connection / meter sizes
    – Flange design / DN 15 to 400 (1/2 to 16 in.)
  • Approvals for explosion protection
    – ATEX, IECEx, cFMus, NEPSI
  • SIL2-certified in accordance with IEC 61508
  • Output / communication
    – 4 to 20 mA / HART 7
    – Modbus TCP, Profinet, Webserver via Ethernet-APL
    – Modbus RTU-RS485
  • Optional binary output
    – For use as a limit switch, pulse output or frequency output
  • Optional input from field
    – Pressure, temperature, methane content, density gas analyzer

Tools

For selecting the most suitable product for your application  

Fieldbus & HART

Choose the right driver suitable for ABB field devices.
Get for each protocol the latest software revision.

Download

Loading documents
Select region / language