The ABB ReliaGear® CompaXT Utility Service Entrance Switchboard is designed especially for the Canadian market. This compact solution combines an electrical distribution panel, a main service disconnect and a utility metering compartment in one space-saving unit that meets a variety of application needs.
Fast lead time and easily configured in empower, ABB ReliaGear® CompaXT uses a Configured-to-Order approach that allows the customer to easily combine pre-engineered sub-assemblies to build the most compact Switchboard in the ReliaGear Lineup.
The switchboards are sent directly to manufacturing once they are ordered, removing engineering design time, and the drawings are immediately available in empower making the project turnaround time faster and easier.
CompaXT highlights
- Configurable. Compact. Canadian
- Save nearly 40% more space than a regular ReliaGear® Switchboard
- 2X faster lead times than engineered switchboards (ETO)
- Simple selection process results in no engineering interaction, immediate manufacturing, and faster delivery
- Available in empower quote