Select Language
  • English
  • français

ReliaGear® SB Switchboard - CTO / ETO

ABB-ReliaGear-Switchboards-CTO-ETO-1440x600-teaser

Configured-to-Order and Engineered-to-Order Switchboards

ReliaGear® SB Switchboards - CTO/ETO offer customizable solutions tailored to specific project requirements, ensuring flexibility and efficiency.

ReliaGear® SB Switchboards - CTO/ETO  are designed to provide tailored solutions for specific project needs. With a wide range of configurations and options, these switchboards ensure flexibility and efficiency.

The CTO (Configured-to-Order) approach enables faster lead times by allowing for easy combinations of pre-engineered sub-assemblies, while the ETO (Engineered-to-Order) approach offers fully customizable solutions tailored to meet specific requirements. These switchboards are available up to 6,000 A and 600 VAC, with various enclosure options and high interrupting ratings.

    Benefits

    puzzle-icon-390x195
    Configurable

    Easily combine pre-engineered sub-assemblies

    options-icon-390x195
    Customizable

    Fully tailored solutions for specific project requirements

    time-efficienty-icons-390x195
    Efficiency

    Streamlined processes for faster project turnaround times

    Features

    • Available up to 6,000 A and 600 VAC
    • Indoor and outdoor enclosures (NEMA 1, NEMA 3R)
    • High interrupting ratings up to 150kAIC
    • Available with utility sections authorized by leading utilities nationwide
    • Modular components for easy, fast, and flexible installation
    • Fixed mounted or withdrawable breaker options
    • Cloud connectivity with built-in metering for real-time energy monitoring
    • Bluetooth® technology embedded to set parameters in an arc-free zone
    • Flexible operation mode (ATS, Load shedding, etc.)
    • Finger-safe bus stack that meets IP20 standards
    2026_ABB_LINKEDIN-CARROUSEL_ATO-MULTISTACK_ENG


    Latest Upgrades

    • Embedded Emax2 automatic Throwover (ATO) standard schemes for seamless backup transitions
    • Reduced footprint with multi-stack breaker configuration

    Technical Specifications

    • 1200 to 4000 A 3P 4W
    • 208Y/120, 480Y/277, and 600Y/347 V AC
    • Indoor and Outdoor enclosures (N1, N3R)
    • Copper and Aluminum Bussing up to 100kA
    • Tmax XT1 to XT7 distribution circuit breakers (TMA and Ekip DIP, Touch for XT7 1200 only)
    • 100% fully rated on Tmax XT7 1200A Ekip Touch models only
    • Fixed section width (determined by amperage) and depth (front and rear aligned)
    • Optional SPD Type 1 and 2, 125kA and 200kA ind. mounted
    • Optional RGM meter 2200, 6000, 6010 and 7000
    • Single section shipping split
    • Cable in/cable out for main option
    • Individually mounted Emax 2 feeders (E2.2, E4.2, and E6.2)
    • Individually mounted main

    Certifications and Standards


    • All ABB switchboards are cUL approved to CSA C22.2 No. 244
    • UL 50 Thirteenth Edition - Enclosures for Electrical Equipment, Non-Environmental Considerations
    • UL 50E Second Edition - Enclosures for Electrical Equipment, Environmental Considerations
    • UL 67 Thirteenth Edition - Standard for Panelboards
    • UL 98 Fourteenth Edition - Enclosed and Dead Front Switches
    • UL 489 - Thirteenth Edition - Molded-Case Circuit Breakers, Molded-Case Switches, and Circuit-Breaker Enclosures
    • UL 891 Twelfth Edition - Switchboards
    • UL 969 Fifth Edition - Standard for Marking and Labeling Systems
    • National Electric Code 2020 Edition
    • NEMA PB1 2011 Edition - Panelboards
    • NEMA PB2 2011 Edition - Deadfront Distribution Switchboards
    • IBC 2018 - International Building Code
    • CBC 2019 - California Building Code
    • UL 1066 Fourth Edition - Standard for Low-Voltage AC and DC Power Circuit Breakers Used in Enclosures

    Applications

    • Commercial
    • Institutional
    • Data Centres
    • Small industrial

    Tools and Resources

    Related Products

    Select region / language