Select Language
  • English
  • français

ReliaGear™ SB Switchboard - EXcelerate

EXcelerate-1440x600-teaser

A high-performance switchboard designed for short lead time application and enhanced operational efficiency

Fast lead time and great flexibility with 5,000+ preconfigured options available in empower, ABB ReliaGear™ SB – EXcelerate uses a Configured-to-Order approach that allows the customer to easily combine pre-engineered sub-assemblies to build switchboards up to 6 sections thanks to the streamlined EXcelerate option in empower.

The switchboards are sent to manufacture at the moment of the order, removing engineering design time, and the drawings are immediately available in empower making the project turnaround time faster and easier.

EXcelerate highlights

  • 2X faster lead times than engineered switchboards
  • 5,000+ configurations of simple and mid complexity switchboards available
  • Sub-assemblies reduce project cycle times
  • Simple selection process results in no engineering interaction, immediate manufacturing, and faster delivery
  • Available in empower quote

Benefits

security-safety-icon2-390x195
Safe

Improved finger-safe bus stack

Plug-in-smart-390x195
Smart

Plug-in, single-tool simplicity

energy-efficiency-icon-390x195
Sustainable

Durable spring-loaded plug-in connectors

Features

  • Improved finger-safe bus stack that meets IP20 standards.
  • Circuit breaker integrated optional Bluetooth® technology for setting parameters and checking measurements directly from your smartphone.
  • Plug-in, single-tool simplicity enabling easy, fast breaker installation or replacement in the field.
  • Circuit breakers can be installed anywhere on the bus stack for greater flexibility.
  • Hinged gutter doors allow quick, convenient access for wiring of circuit breakers.
  • Spring-loaded circuit breaker plug-in connectors with plating durable enough to withstand repeated insertion and removal.
  • Fewer bolted joints mean fewer potential loose connections to check and retorque.
  • Modular components for easy, fast, and flexible installation.
  • Fixed mounted or withdrawable breaker options.
  • Cloud connectivity, which is an optional feature, includes built-in metering for real-time energy monitoring.
  • Optional Bluetooth® technology embedded to set parameters in an arc-free zone.
  • Flexible operation mode (ATS, Load shedding, etc.).
  • Design compliance with seismic standard.

Technical Specifications

  • 1200 to 4000 A 3P 4W
  • 208Y/120, 480Y/277, and 600Y/347 V AC
  • Indoor and Outdoor enclosures (N1, N3R) • Copper and Aluminum Bussing up to 100kA
  • Tmax XT1 to XT7 distribution circuit breakers (TMA and Ekip DIP, Touch for XT7 1200 only)
  • 100% fully rated on Tmax XT7 1200A Ekip Touch models only
  • Fixed section width (determined by amperage) and depth (front and rear aligned)
  • Optional SPD Type 1 and 2, 125kA and 200kA ind. mounted
  • Optional RGM meter 2200, 6000, 6010 and 7000
  • Single section shipping split
  • Cable in/cable out for main option
  • Individually mounted Emax 2 feeders (E2.2, E4.2, and E6.2)
  • Individually mounted main
  • Feeder sections can be spliced into existing EXcelerate switchboard

Certifications and Standards


  • All ABB switchboards are cUL approved to CSA C22.2 No. 244
  • UL 50 Thirteenth Edition - Enclosures for Electrical Equipment, Non-Environmental Considerations
  • UL 50E Second Edition - Enclosures for Electrical Equipment, Environmental Considerations
  • UL 67 Thirteenth Edition - Standard for Panelboards
  • UL 98 Fourteenth Edition - Enclosed and Dead Front Switches
  • UL 489 - Thirteenth Edition - Molded-Case Circuit Breakers, Molded-Case Switches, and Circuit-Breaker Enclosures
  • UL 891 Twelfth Edition - Switchboards
  • UL 969 Fifth Edition - Standard for Marking and Labeling Systems
  • National Electric Code 2020 Edition
  • NEMA PB1 2011 Edition - Panelboards
  • NEMA PB2 2011 Edition - Deadfront Distribution Switchboards
  • IBC 2018 - International Building Code
  • CBC 2019 - California Building Code
  • UL 1066 Fourth Edition - Standard for Low-Voltage AC and DC Power Circuit Breakers Used in Enclosures

Applications

  • Contractors
  • Distributors
  • Commercial
  • Institutional
  • Data Centres
  • Small industrial

Tools and Resources

Related Products

Select region / language