Select Language
  • English
  • français

THOMESURGE Surge Protective Device

thomesurge-spd-ABB-1440x600-teaser

SurgePro™ THOMESURGE is a Type 1 SPD

Designed for installation with PowerMark™ PRO or load centers of any brand used in service entrance or sub-panel locations.

Features and Benefits

ABB_picto_48x48_04_arrows_multidirectional_0129_web
Versatile design

Install it with load centers of any brand and protect sensitive electronics throughout the entire home

ABB_picto_48x48_09_evaluation-license_1139
Code compliant

Industry-standard surge ratings to meet the requirements for new home construction and renovation

ABB_picto_48x48_14_around_service_0778_web
Contractor-friendly

Installation is quick and easy, without taking up breaker spaces

ABB_picto_48x48_05_customer_benefits_0159_web
Easy diagnostics

LED light indicates the operational status of the SPD, letting you know when it is time to replace the SPD


Technical Specifications

  • 36kA per phase protection
  • Type 1
  • 120/240V & 120/208 V AC
  • 200kA SCCR
  • 10kA Nominal Discharge
  • 50-60Hz Operating Frequency

Applications

Home-construction
New Home Construction
Home-renovation
Home Remodeling
Service-upgrades-load-center_web
Service Upgrades

Certifications and Standards

CUL-LISTED

Tools and Resources

Related Products

Select region / language