Select Language
  • English
  • français

THQLSURGE Surge Protective Device

thqlsurge-spd1440x600-teaser

THQLSURGE is a Type 1 plug-on SPD

Helps protect entire homes or offices’ electronics and appliances against damaging power surges. It can be installed at service entrances, subpanel locations, or inside ReliaHome® and PowerMark load centers, providing surge protection for the entire panel and all attached loads. THQLSURGE is reliable, compact, and easy to install.  

Features and Benefits

ABB_picto_48x48_04_arrows_multidirectional_0129_web
Simple plug-on design

Conveniently connects inside ReliaHome load centres, similar to a 2-pole circuit breaker

ABB_picto_48x48_05_customer_benefits_0159_web
Easy diagnostics

LED light indicates proper functioning

ABB_picto_48x48_09_evaluation-license_1139
Code compliant

Industry-standard surge ratings to meet the requirements for new home construction and renovation


Technical Specifications

  • Now available in the 25 KA and 75 KA per phase protection
  • Type 1 SPD
  • 120/240V
  • SCCR tested up to 22 kA
  • 10kA Nominal Discharge
  • 50-60Hz Operating Frequency
  • Up to 25,000 ampere surge capacity per phase

Family Overview


SPD Product Family Overview - ABB
THQLSURGE2 THQLSURGE5 THQLSURGEP5 THQLSURGE7 THQLSURGEP7
GOOD BETTER BEST
KEY PRODUCT DETAILS THQLSURGE2 THQLSURGE5 THQLSURGEP5 THQLSURGE7 THQLSURGEP7
Per Phase Surge Current Rating 25kA 50kA 50kA 75kA 75kA
Short Circuit Current Rating (SCCR) 22kA, tested to 100kA 22kA, tested to 100kA 22kA, tested to 100kA 22kA, tested to 100kA 22kA, tested to 100kA
Nominal Discharge Current (In) 10kA 20kA 20kA 20kA 20kA
Configuration 1 Phase 3 Wire at 120/240V 1 Phase 3 Wire at 120/240V 1 Phase 3 Wire at 120/240V 1 Phase 3 Wire at 120/240V 1 Phase 3 Wire at 120/240V
Connection Type Pigtail Pigtail Plug-On Neutral Pigtail Plug-On Neutral
UL1449 Voltage Protection Rating (VPR) Line to Neutral – 600V
Line to Line – 1000V
Line to Neutral – 600V
Line to Line – 1000V
Line to Neutral – 600V
Line to Line – 1000V
Line to Neutral – 600V
Line to Line – 1000V
Line to Neutral – 600V
Line to Line – 1000V
Connected Equipment Warranty Coverage 3 years up to $25,000 5 years up to $50,000 5 years up to $50,000 5 years up to $75,000 5 years up to $75,000
NEMA Rating Install In Panel Install In Panel Install In Panel Install In Panel Install In Panel
Dimensions 2.4" H x 5.2" W x 6.5" D 2.4" H x 5.2" W x 6.5" D 2.4" H x 5.2" W x 6.5" D 2.4" H x 5.2" W x 6.5" D 2.4" H x 5.2" W x 6.5" D
Load Center Compatibility GE PowerMark™ and ABB ReliaHome® GE PowerMark™ and ABB ReliaHome® GE PowerMark Pro™ and ABB ReliaHome® P-Series and P-Series+ GE PowerMark™ and ABB ReliaHome® GE PowerMark Pro™ and ABB ReliaHome® P-Series and P-Series+
Status Indicator LED Indicator LED Indicator LED Indicator LED Indicator LED Indicator

Applications

Home-construction
New Home Construction (single or multi-family)
Home-renovation
Home Renovations

Certifications and Standards

CUL-LISTED

Tools and Resources

Related Products

Select region / language