Select Language
  • English
  • français

THQLSURGE2 Surge Protective Device

thqlsurge2-spd1440x600-teaser

THQLSURGE2 is a Type 1 plug-on SPD

Helps protect entire homes or offices’ electronics and appliances against damaging power surges. It can be installed at service entrances, subpanel locations, or inside PowerMark™ load centers, providing surge protection for the entire panel and all attached loads. THQLSURGE2 is reliable, compact, and easy to install.  

Features and Benefits

Simple plug-on design

Conveniently connects inside Powermark load centres, similar to a 2-pole circuit breaker

Easy diagnostics

LED light indicates proper functioning

Code compliant

Industry-standard surge ratings to meet the requirements for new home construction and renovation


Technical Specifications

  • 25kA per phase protection
  • Type 1 SPD
  • 120/240V
  • SCCR tested up to 22 kA
  • 10kA Nominal Discharge
  • 50-60Hz Operating Frequency
  • Up to 25,000 ampere surge capacity per phase

Applications

New Home Construction (single or multi-family)
Home Renovations

Certifications and Standards

Tools and Resources

Related Products

Select region / language