Select Language
  • English
  • français

Spec-Setter Emergency Power Transfer

Emergency-power-transfer-safety-switches-1440x600-teaser

Suited for outdoor applications in rural dwellings and farm buildings

Type TC emergency power transfer switches are specifically designed to permit the connection of power from a standby generator or other emergency source of electricity and are ideally suited for outdoor applications in rural dwellings and farm buildings.

Emergency power transfer switches are non-fusible and are available in 100-200 amps for 120/240V three-wire systems and in 200 amps for 240V four-wire systems and in NEMA Type 3R (outdoor) enclosures.

Benefits


security-safety-icon-390x195
Superior Safety

Provision for handle locking in ON or OFF position protects against accidental contact with live parts

hourglass-time-icon-390x195
Long-Lasting Performance

Plated copper current carrying parts increase longevity and performance

easy-to-install-icon-390x195
Convenient Installation

Mounting holes permit quick, easy installation

security-safety-icon2-390x195
Robust Durability

Galvanized steel enclosure and powder-coat finish, equipped with drip shield for rain protection, resists corrosion and chipping

Features

  • The side operated handle can be locked in either the ON or OFF position
  • Wide range of interchangeable rain-tight conduit hubs are available
  • Ample wiring space provided within compact enclosure
  • Positive make and break is provided by fiber loop straps between knife blade contacts and one-piece operating yoke
  • Concentric knockouts are conveniently located, easy to remove

Technical Specifications

  • 100-200 Amperes
  • 240 Volts AC
  • 50/60 Hz

Certifications and Standards

  • UL/cUL Listed (UL 98/CSA-C22.2 No.4-04)
  • NEMA Enclosed Safety Switch Standard KS1-2001

Applications

  • Rural residential
  • Agriculture

Tools and Resources

Related Products

Select region / language