They are
available in 30-600 amps, 240 Vac, 250 Vdc maximum in both fusible and
non-fusible units, and in NEMA Type 1 (indoor) and Type 3R (outdoor)
enclosures. The cUL Listed short-circuit rating is 10,000 rms symmetrical amps
as standard. When Class R fuses and fuse kits are installed, 30-200 amp
switches have a cUL Listed short circuit rating of 100,000 rms symmetrical amps.