They are available in 30-1200 amps, 600 Vac, 600 Vdc maximum, fusible and
non-fusible units, and in NEMA Type 1 (indoor), Type 3R (outdoor), Type 4/4X
(water and dust-tight, corrosion resistant), and Type 5/12 (drip and
dust-tight) enclosures. When used with Class R or J fuses, 30-600 amp switches
have a cUL Listed short-circuit rating of 200,000 rms symmetrical amps.
Switches rated 800-1200 amps use Class L fuses and have a cUL Listed short
circuit rating of 100,000 rms symmetrical amps.
ABB Heavy duty safety switches are Canadian service entrance rated when installed in accordance with the CSA standards.