Select Language
  • English
  • français

PSE Softstarters

PSE-family-softstarters-1440x600-teaser

The efficient range

The new generation PSE is a true general purpose softstarter. It is a perfect balance between high starting capacity and cost efficiency.

Now featuring built-in fieldbus communication.

Benefits

390x195p
Electric Robustness

Supports higher starting currents and more frequent starting, allowing you to push operations harder

390x195r
Remote Monitoring and Control

The Built-In Modbus RTU enables seamless integration into various production and automation environments

390x195q
Cost-Effective Solution

Built-in by pass combined with a compact design helps to save both time and money in installation, operation and maintenance

390x195s
Resistant to Harsh Conditions

Designed with coated circuit boards to protect against dust, moisture, and corrosive atmospheres

Features

  • HMI and connectivity: Illuminated display, external keypad rated IP66 (Type 1, 4X,12) as an option, fieldbus communication with fieldbusplug adapter and the fieldbusplug, analog output for measurement of motor current
  • Protections and diagnostics: Electronic overload protection, underload protection and locked rotor protection
  • Starting and stopping features: Voltage ramp and torque control for both start and stop, current limit, kick-start, built-in bypass for energy saving and easy installation

Technical Specifications

  • Current: 18A... 370A 
  • Main voltage: 208V... 600V
  • Rated control supply voltage: 100... 250V AC, 50/60 Hz

Certifications and Standards

  • CE, cULus, CCC, EAC, ANCE. C-tick, KC
  • Approvals: ABS, DNV, Lloyd’s register, CCS, PRS, Class NK

Applications

  • Pumps
  • Fans
  • Compressors
  • Conveyors

Tools and Resources

Loading documents

Related Products

Select region / language