Select Language
  • English
  • français

PSR Softstarters

PSR-family-softstarters-1440x600-teaser

The compact range

The PSR softstarter range is a simple yet reliable starting solution that utilizes only the most basic of soft starting features: soft start and stop.

It performs well in applications requiring many starts per hour and is perfect for installations where you need to save space.

Benefits

390x195p
Electrically Robust

Robust enough to withstand up to 100 motor starts per hour

Space saving
Compact Design

A more compact solution than star-delta, and just as compact as a DOL, but with favourable soft starting and stopping

Easy installation
Easy Setup

Intuitive and easy to use, setup is done using only 3 potentiometers

Features

  • HMI and connectivity: Set-up by 3 potentiometers, fieldbus communication with fieldbusplug adapter and the fieldbusplug, run and top of ramp relays available for monitoring, connection kits available for connection to ABB´s manual motor starters
  • Protections and diagnostics: Possible to connect with ABB´s manual motor starters to get overload protection and short-circuit protection
  • Starting and stopping features: Soft start with voltage ramp, soft stop with voltage ramp, built-in bypass for energy saving and easy installation

Technical Specifications

  • Current: 3A... 105A 
  • Main voltage: 208V... 600V
  • Rated control supply voltage: 100... 240V AC, 50/60 Hz or 24V AC/DC

Certifications and Standards

  • CE, cULus, CCC, EAC, ANCE. C-tick, KC

Applications

  • Pumps
  • Small Fans
  • Small Compressors
  • Conveyors

Tools and Resources

Loading documents

Related Products

Select region / language