Pigging Product Catalog - Chemical, Paint & Coating

Explore and select advanced pigging products to enhance your production efficiency

From discovery to quotation


1. Check the operating conditions for the selected industry

ABB design and supply turnkey production units for the following paint and coating applications under specific operating conditions:

  • Decorative paints (water and solvent-based)
  • Industrial paints
  • Automotive paints
  • Marine paints
  • Coil coatings
  • Resins, glues, adhesives, compounds, inks, gelcoats, and sealants.

Condition

Minimum

Maximum

Product temperature

+14 °F / -10 °C

+212 °F / +100 °C

Ambient temperature

-4 °F / -20 °C

+100 °F / +40 °C

Pressure

75 psi / 5 bar

174 psi / 12 bar

Air pressure for actuator

75 psi / 5 bar

150 psi / 10 bar

 

*If you have different conditions in your operation, please contact our specialists for a customized solution.


2. Find the right size for your pigging system

Stainless steel pig, valves, and stations are specifically designed for the chemical, paint, and coating industries. They are available in four different sizes.

Stainless Steel

Ø Total
(Sch 10)

Ø internal

Thick

Tolerances

I.D Ovalization (%)

2”

54.76

2.77

+/- 0.2

0.5

3”

82.8

3.05

+/- 0.3

0.5

4”

108.2

3.05

+/- 0.4

0.5

6”

161.5

3.4

+/- 0.6

0.5


3. Learn about equipment materials and electrical data

  • Parts in contact with product:
    304 L Stainless steel
    Aluminum bronze alloy
  • Seals:
    PTFE for coated pistons, distribution valves, utility valves, launching and receiving stations
    Aramide+NBR (Delta Prim 134 or equivalent) or PTFE (solvent) pigged gasket between pigged equipment and counter flange
    FKM for launching and receiving stations O rings
  • Electrical system:
    IP65 rating for dust and water protection
    Cast aluminum junction box for wires up to 1.5mm²
    Upstream connection of ISO25 plastic cable glands
    Sensor with PNP, 0.4W max with M12 connection 
    Solenoid valve connection: quick fitting ø8mm
    Voltage of 24Vdc 

Pneumatic connection

Ø Total

Air, water, vent and filter regulator PI/PT connection

Modified vent

PI / PT connection

PCV connection for safe area or EX na

2” (DN 50)

G1/2”

G3/4”

DN50

G3/8”

3” (DN 80)

G3/4”

G1” 1/2

DN50

G3/8”

4” (DN 100)

G3/4”

G1” 1/2

DN50

G1/2”

6” (DN 150)

G1” 1/2

G1” 1/2

DN50

G1/2”

 


4. Explore the available range of pigging products that are ready for deployment

Our pigging systems are designed to meet the unique demands of manufacturers' production lines, boosting both sustainability and bottom-line performance.

Consult the product specifications available in our catalog for the chemical, paint, and coating industries:

  • PIG
  • Two-way valve
  • H valve
  • X valve
  • Launching station
  • Receiving station

5. Request a quotation

Now that you understand our products and how they can meet your needs, you can easily request a quotation by filling out the form with the products and specifications that best suit you. Our specialists will provide a detailed technical offer as soon as possible.

Benefits of pigged equipment

pigged-equipment-benefits-updated

Who we work with

  • AKZO NOBEL
  • ASIAN PAINT
  • AVENTIS
  • BAYER
  • BLANCHON SYNTILOR
  • CHRYSO
  • CIBA GEIGY
  • COGNIS
  • CRAY VALLEY
  • CYTEC
  • DSM
  • DYRUP
  • ELF ATOCHEM
  • FIRMENICH
  • GIVAUDAN
  • GRACE
  • HERMES VITEX
  • HEXIO
chemical-paint-and-coating-teaser

Explore the ABB Piggable Manifold designed for the chemical, paint, and coating industries

chemical-paint-and-coating-teaser

Sustainability as a pillar

benefits-cover
Reducing emissions with ABB's pigging technology

At ABB, we want to help customers reduce emissions through our products and solutions, as we do in our own operations.

With our pigging technology, you can:
Reduce water footprint
Reduce the cleaning agents used 
Reduce the environmental impact at the end of production

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language