ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more
Search now
Sign up for a myABB account to access some of our online services
Sign up
You are being logged in as:
Logout
Regulates a process (manufacturing, chemical or other) from a series of strategic positions
Scalable, flexible and powerful process PLC with choice of speed, memory, availability and communication functions
An engineered set of hardware and software controls which are especially used on critical process systems
User-friendly, intuitive and ergonomic operator panels for process automation systems
Devices used to measure the flow, level, temperature and pressure of processes in different industrial applications.
Scalable PC based SCADA system for real-time operation
Electronic devices used to regulate the performance of electric motors by controlling the power, frequency and current the motor draws from the grid.
Motor control up to 7.2 kV 50 kA designed to be directly coupled with ABB switchgear, with the possibility of extension on both sides of a switchboard
Motor starting, power switching, protection and control
Increase a motor's lifetime by protecting it from electrical stresses
Connect to control - one of the largest connection offering on the market
For power generation, transmission, distribution, market management
Voltage regulators, automatic synchronization of generation and power lines