Symphony DCI System Six distributed control system can be enhanced with the applications from the latest generation DCS System 800xA, well equipped to easily adapt to new opportunities and market requirements.
ABB has combined the two worlds: Symphony DCI with 800xA featuring best-in-class productivity enhancement software like 800xA Process Portal, Asset Optimization, and Information Management. With 800xA and Symphony DCI, plant operations are provided with the technology and solutions needed to achieve a sustainable competitive advantage by enabling the plant to perform with optimal productivity at substantial cost savings. In short, the integrated functions of 800xA can be added to Symphony DCI to extend the system capabilities.
Reuse of existing controllers, I/O, and field wiring with newer operator interfaces and advanced applications, not only saves capital expenses but also provides the benefit of improved productivity.
New generations of software and system components provide increased operating efficiency, lower cost and extended system life. ABB offers low-risk evolution and upgrade strategies to assure maximum return on investment while enhancing equipment availability and performance.