Field Information Manager (FIM)

Fieldbus device management made easy

ABB Field Information Manager is the first device management tool to fully embrace the Field Device Integration (FDI) Common Host Components.

Field Information Manager, the first FDI-based software for device management, makes the configuration, commissioning, diagnostics and maintenance of fieldbus instruments easier and quicker than ever before.

ABB's FIM software employs FDI technology and is equipped with high-performance and innovative graphical user interface that helps technicians to effectively work with the process instrumentation.

Software download

FIM page-569

FIM Device Window Edition

  • Interoperability based on FDI Common Host Components
  • ABB Device Packages pre-loaded
  • Generic HART Device Package for all HART devices
  • Option to import DD/EDD files, in case Device Packages are not suitable
  • Novel concepts for ease of use and navigation with touch support
  • Strong foundation for next versions
  • Standalone tool for Point-to-point online communication with one HART Device

このページをシェアする

Learn more

About FDI

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language