800xA Engineering

Real-time information integration for better and faster access.

Working within a common engineering environment, 800xA Engineering supports a consistent information flow from design, through installation and commissioning, to operation and maintenance. It lays the foundation for continuous improvements in lifecycle and operation dimensions of information flow, resulting in efficient engineering and enhanced productivity.
  
Having an integrated environment for the full lifecycle of engineering leads to minimized system implementation costs and allows knowledgeable resources to focus their attention on value-added engineering instead of configuration.

800xA Engineering provides:

  • A fully integrated engineering environment for development and reuse of system standards, such as incorporating control logic, operator displays, field devices, asset monitoring, maintenance support.
  • A single source of truth for all data within the system.
  • A comprehensive set of libraries to streamline the engineering
    workflow.

サポート或いは製品の購買情報をお探しですか?

Our offering

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ