S200C I/O for Satt

S200C I/O for Satt DCS, a compact I/O used with SattLine Series 200 and CPU80, SattCon 200 and Advant Controller 250 for various process applications.

The S200C I/O is a range of I/O units which are bus compatible with S200 I/O and S200L and can be mixed with them in any order on the same DIN rail.

The units can be connected to controllers via adapters for various fieldbuses e.g. PROFIBUS DP or ControlNet. They may be mounted centrally at the Central System or remotely. They are intended for use in industrial environments and they fulfill the EMC directive 89/336/EEC. Up to eight I/O units can be plugged together on a DIN rail, but they can also be split into two rows by means of the extension cables CE1 or CE3.

The inputs and outputs are filtered and galvanically isolated by optocouplers. SattCon 200, Advant Controller 250, SattLine 200 Series and CPU80 uses the units of S200C to varying extents, in various combinations.

Upgrade
Secure the SattLine installations for the future via stepwise upgrade of SattLine Series 200 controllers to the actively supported SattLine CPU80 controller and new communication modules.
Stepwise upgrade the S200C I/O to the S800 I/O.

Evolve
ABB has conversion tools available to evolve SattLine to System 800xA, with proven use in several large plants.
When evolving to a system to System 800xA, the S200C I/O modules can be kept.

Are you looking for support or purchase information?

Overview
Application

The S200C I/O system features:

  • Detachable screw terminal blocks
  • CE approval
  • Software configurable functions
  • Safety function on outputs in remote configuration
  • The same I/O units in central and remote configurations
S200C I/O Assortment
200-IB16 Digital, 16 inputs, 24 VDC, input one 16-bit 5 kHz counter.
200C-OB16P Digital, 16 outputs, 24 VDC, 0.7A / ch, 7A tot, short circuit proof outputputs
200C-IB10*OB6P Digital, 10 inputs / 6 outputs, 24 VDC, 0.7A / ch, 3.6A tot, short circuit proof outputputs
200C-IE8 Analogue, 8 inputs, 0/4-20 mA, 12-bit resolution
200C-OE4 Analogue, 4 outputs, 0/4-20 mA, 11-bit resolution
200C-IE4*OE2 Analogue 4 inputs / 2 outputs, 0/4-20 mA, 11-bit resolution

 

Support and maintain your system

Loading documents