SattCon 05 and SattCon 05, two PLC-type controllers, can be used as a stand-alone control system or as a substation in a larger application.
It has a broad range of powerful, basic functions such as communication, calculations, sequence control, screen dialogue, timers and counters. Additional functions, such as PID loops, are dependent on the choice of CPU.
The ability to combine a choice of five CPU boards and five different I/O boards gives great flexibility when tailoring the system to specific control needs.
It features more I/Os in relation to its size than any of its rivals.
The SattCon 05 has the following main features:
- extremely compact
- large memory mix and match - several combinations
- integrated communication
SattCon 05 and SattCon 05 Slimline life cycle status
SattCon 05 moved into the Classic life cycle phase on 1992, into Limited life cycle phase in 2005 and finally into the Obsolete phase in 2009.
SattCon 05 Slimline moved into the Classic life cycle phase on 2004, and into the Limited life cycle phase in 2007.
ABB strongly recommends customers to evolve SattCon05 and SattCon 05 Slimline to System 800xA or Compact Products Suite and distributed S800 I/O which has support for all needed functions.