ABB Drive Connectivity Panel

ABB Drive Connectivity Panel is a new control panel variant with built-in Bluetooth and mobile radio, offers plug & play installation for a secure and reliable wireless connection to the ABB Ability™ Cloud. 
Connectivity Panel provides you with easy access to our remote condition monitoring platform without the need for additional hardware. You can connect via Bluetooth to the ABB Drivetune app – an easy-to-use tool for interface for drive start-up, commissioning, and maintenance.
Drivetune also includes the ABB Ability™ Mobile Connect  module for remote technical support. 

Key features

  • Easy plug-and-play installation and commissioning with built-in connectivity

  • Fulfills industrial cyber security requirements and all data to cloud is always encrypted

  • Built-in mobile radio, strong signal penetration even if drive is underground or in cabinet

Connectivitypanel (2)

3 simple steps to get connected

Install the Connectivity Panel
Access the portal
See all the critical information
oneclick_small1

Install the Connectivity Panel


“One click” installation and commissioning is done by simply inserting the Connectivity Panel into the normal panel interface. It doesn’t occupy any option slot interfaces.
ability_small

Access the portal

After powering up the drive, the panel starts transmitting encrypted data to the ABB Ability™ cloud. Now you can log on to ABB’s Digital Powertrain condition monitoring portal and browse KPIs, operational trends, parameters, and faults for deeper and more secure remote insight into your drives.
ability_small

See all the critical information

After powering up the drive, the panel starts transmitting encrypted data to the ABB Ability™ cloud. Now you can log on to ABB’s Digital Powertrain condition monitoring portal and browse KPIs, operational trends, parameters, and faults for deeper and more secure remote insight into your drives.

Related products

Highlights

Connectivity panel 3
How to replace old control panel - SmartGuide

Successful Stories

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language