General purpose drive, ACS560
Empowering effortless productivity
Engineered for general purpose applications, ABB’s all-compatible ACS560 drive is simple to select and easy to commission drive. With easy-to-use features like icon based display, energy optimizer, load analyzer and built-in application macros along with capability to operate in harsh environments.
With many key specifications built-in to the drive, ACS560 makes it an apt solution for wide range of industrial segments such as Plastic, Food and Beverage, Textile, Life science and many other general-purpose applications in industries.
As part of ABB’s all-compatible drives portfolio, the ACS560 offers a broad selection of drives and services, thus simplifying install base management. The offering keeps on evolving, delivering more flexibility to meet your application needs.
Select a right drive with suitable service offerings to meet your business and environmental goals, and also achieve faster return on investment.
The ACS560 is plug-in ready to control your pumps, fans, mixers, and any other variable and basic constant torque applications.
Highlights
- Wide availability and support.
- All essential features built into the drive.
- Intuitive icon-based basic panel as part of standard delivery.
- Energy efficiency features.
- Built-in macros for application specific requirement for faster commissioning.
- Connect to any automation system with a single parameter.
- Engineered as ABB’s all-compatible drives portfolio.
Features
- Wide power range upto 250 kW.
- Coated circuit boards, colour coded I/O terminals, SIL3, PLe3 certified Safe Torque Off (STO) complying to environmental and safety needs.
- Ultra-fast commissioning with short cut menu icons without touching full parameter list.
- Built-in energy saving features such as energy optimizer and load analyzer.
- Built-in macros for many general-purpose applications such as fan, pump, mixer.
- Built-in Modbus RTU with one click configuration for quick PLC connectivity and auto configurable fieldbus modules.
- Built-in EMC filters and DC choke for reduced network pollution for all range of load and longer cable lengths.