Do you need to reduce energy costs and ensure continuous uptime in your water plant?

Watch the video to learn more about big energy saving possibilities in water processing

Several reasons to choose ABB's Trusted Advisors in water

 

Motors are the powerful workhorses of municipal water pumping systems and ABB offers a variety of motors that are perfectly suited to handle these challenging applications. Made of cast iron and aluminum, these robust motors operate well even in the toughest environments, while still being easy and flexible to customize for your needs.

All ABB motors are designed to provide superior reliability over a long lifetime. With diagnostic tools for preventive/predictive maintenance, you can easily monitor and manage the motor’s status and conditions – either on-site or remotely – to detect issues and be notified about service needs before troublesome failures surprise you.

By giving you real-time insight into the motor’s condition while it’s running, ABB Ability™ Smart Sensors and measurement tools can help you achieve additional productivity gains and also avoid breakdowns. In addition, ABB drives and soft starters provide further protection from damaging stress by managing starting currents.

The IE5 ultra-premium SynRM motors offer up to 50 percent lower energy losses and significantly lower energy consumption than the commonly used IE2 induction motors. Installations have demonstrated energy savings of up to 25 percent.

 

 

12 TA SynRM

 

Get started now by signing up for our Trusted Advisor to contact you, giving you valuable actionable insight into how our water professionals tackle the kinds of challenges you face every day.

 

Related links

Select region / language