Are you looking for ways to increase total system efficiency at your water facility with the EC Titanium motor?

Set1_update4_platform_0013

 

Several reasons to choose ABB's Trusted Advisors in water

Water is becoming an even scarcer commodity all over the world. Water facilities, and the companies and municipalities that manage them, are facing ever-tightening requirements to become more energy efficient and reliable. There exists a need to stabilize process flow, reduce wear and tear and improve overall efficiencies - all against a backdrop of increasing regulatory requirements that demand additional energy intensive processes and investment. However, creating a sustainable future by saving water, saving energy and saving associated costs is possible.

Pumps and aerators are the largest water facility energy consumers. Whole-system efficiency is often inefficient due to poor design, including pumps or motors that are mis-sized for their applications. Effective energy optimization reduces total energy consumption, and one means to reach that target is the employment of correctly sized, energy-efficient, motors matched to the efficiency curve of the pump or aerator.

ABB’s EC Titanium™ is a highly efficient integrated motor and variable speed drive system that combines synchronous reluctance and permanent magnet technologies for a sustainable, wirelessly connected solution. The motor alone can reach IE5 efficiency levels, and the matched drive allows for greater flexibility in matching the motor directly to the application’s best efficiency region.

 

 

 

Trusted Advisor Infograph for Web

 

Get started now by signing up via the red link above for our Trusted Advisor webinar, giving you valuable actionable insight into how our water professionals tackle the kinds of challenges you face every day. 

 

Related links

Select region / language