Terra AC 2.0 IEC

Complying with IEC standards

The Terra AC 2.0 IEC is the best value charger on the market. It delivers the exceptional quality expected from the world leader in charging in a cost effective solution.

Main benefit

  • Space-saving and easy-to-install design
  • Smart functionality for optimized charging
  • Remote software updates
  • Broad range of connectivity options
  • Built-in energy meter for load management

Main features

  • Complying with IEC standards
  • Single phase up to 7.4 kW / 32 A
  • Three phase up to 22 kW / 32 A
  • Protection IP55, IK10
  • Connectors type 2, socket with or without shutter
  • Overcurrent, overvoltage, undervoltage, ground fault and surge protections integrated
terra ac 2.0 lite

Highlights

Products and documents browser

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language